SLUSEQ9D July 2022 – April 2024 TPS1211-Q1
PRODUCTION DATA
Table 9-2 shows the design parameters for this application example.
PARAMETER | VALUE |
---|---|
Typical input voltage, VIN | 12 V |
Undervoltage lockout set point, VINUVLO | 6.5 V |
OV set point, VINOVP | 36 V |
Maximum load current, IOUT | 20 A |
Overcurrent protection threshold, IOC | 24 A |
Short-circuit protection threshold, ISC | 30 A |
Fault timer period (tOC) | 1 ms |
Fault response | Auto-retry |
Input reverse polarity protection | Yes |