SLUSEQ9D July 2022 – April 2024 TPS1211-Q1
PRODUCTION DATA
TPS1211x-Q1 has two-level current protection.
The device senses the voltage across the external current sense resistor through CS+ and CS–. Set the overcurrent protection threshold using an external resistor RIWRN across IWRN and GND. Use Equation 6 to calculate the required RIWRN value.
Where, RSET is the resistor connected across CS+ and VS, RSNS is the current sense resistor and IOC is the overcurrent level.
For overcurrent protection feature only, connect ISCP pin to CS– pin directly and select RIWRN resistor as per Equation 6.
In case of overcurrent or short-circuit event, TPS12111-Q1 controller turns off main FET by pulling PD low but state of pre-charge FET drive (G) is not changed.