The TPS1211x-Q1 withstands output reverse
voltages down to -30 V. With INP low, PD is pulled low to SRC and keeps the external FET
OFF even with output (SRC) voltage at negative levels preventing high current flow and
protecting the main FET. Refer to
Figure 8-16 and
Figure 8-17 for test
waveforms.
Figure 8-16 Output Short to -30 V
Response with VIN = 0 V and INP = LOW Figure 8-17 Output Short to -30 V
Response with VIN = 12 V and INP = LOW