SLUSFA1 September 2024 TPS1214-Q1
ADVANCE INFORMATION
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PTPS12140QRGERQ1 |
VQFN |
RGE |
23 | 3000 | 330.0 |
12.4 | 4.25 |
4.25 |
1.15 |
8.0 |
12.0 |
Q2 |
PTPS12141QRGERQ1 | VQFN | RGE |
23 | 3000 | 330.0 | 12.4 | 4.25 | 4.25 | 1.15 | 8.0 | 12.0 | Q2 |
PTPS12142QRGERQ1 | VQFN | RGE |
23 | 3000 | 330.0 | 12.4 | 4.25 | 4.25 | 1.15 | 8.0 | 12.0 | Q2 |
PTPS12143QRGERQ1 | VQFN | RGE |
23 | 3000 | 330.0 | 12.4 | 4.25 | 4.25 | 1.15 | 8.0 | 12.0 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
PTPS12140QRGERQ1 |
VQFN |
RGE |
23 |
3000 |
367.0 |
367.0 |
35.0 |
PTPS12141QRGERQ1 | VQFN | RGE | 23 |
3000 |
367.0 | 367.0 | 35.0 |
PTPS12142QRGERQ1 | VQFN | RGE |
23 |
3000 |
367.0 | 367.0 | 35.0 |
PTPS12143QRGERQ1 | VQFN | RGE |
23 |
3000 | 367.0 | 367.0 | 35.0 |