SLVSG57 August 2021 TPS1653
PRODUCTION DATA
The TPS16530 is a 58-V eFuse, typically used for Hot-Swap and Power rail protection applications. The device operates from 4.5 V to 58 V with programmable current limit, undervoltage protections. The device aids in controlling in-rush current and provides current limiting for systems such as telecom radios and industrial printers. The device also provides robust protection for multiple faults on the system rail.
The Detailed Design Procedure section can be used to select component values for the device.