SLVSG57 August 2021 TPS1653
PRODUCTION DATA
Table 9-1 shows the Design Requirements for TPS16530.
DESIGN PARAMETER | EXAMPLE VALUE | |
---|---|---|
V(IN) | Input voltage range | 20 V–50 V |
V(UV) | Undervoltage lockout set point | 18 V |
I(LIM) | Overload Current limit | 1 A |
COUT | Output capacitor | 100 µF |
I(INRUSH) | Inrush Current limit | 300 mA |