SLVSG57 August 2021 TPS1653
PRODUCTION DATA
The FLT open-drain output asserts (active low) under the faults events such as undervoltage, overload, current limiting, ILIM pin short and thermal shutdown conditions. The device is designed to eliminate false reporting by using an internal "de-glitch" circuit for fault conditions without the need for an external circuitry. FLT can be left open or connected to GND when not used.