SLVSET9F September 2018 – February 2023 TPS1663
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The RPGOOD serves as pull-up for the open-drain output. The current sink by this pin must not exceed 10 mA (see the Absolute Maximum Ratings table). TI recommends typical resistance value in the range of 10 kΩ to 100 kΩ for RPGOOD. GUID-9C4B3D56-F628-4FB8-9B84-2F581C485342.html#POWERUP and GUID-9C4B3D56-F628-4FB8-9B84-2F581C485342.html#POWERDOWN illustrate the power up and power down performance of the system respectively. The CIN is a local bypass capacitor to suppress noise at the input. TI recommends a minimum of 0.1 µF for C(IN).