SLVSET9F September 2018 – February 2023 TPS1663
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
IN, P_IN | Input voltage | 4.5 | 60 | V | |
OUT, UVLO, PGOOD, FLT | 0 | 60 | |||
OVP, dVdT, IMON, MODE | 0 | 4 | |||
SHDN | 0 | 5 | |||
ILIM | Resistance | 3 | 30 | kΩ | |
PLIM | 60.4 | 150 | |||
IMON | 1 | ||||
IN, P_IN, OUT | External capacitance | 0.1 | µF | ||
dVdT | 10 | nF | |||
TJ | Operating junction temperature | –40 | 25 | 125 | °C |