SLVSET9F September 2018 – February 2023 TPS1663
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
IN, P_IN, OUT, UVLO, FLT, PGOOD | Input Voltage | –0.3 | 67 | V |
IN, P_IN (10-ms transient), TA = 25℃ | –0.3 | 75 | ||
OVP, dVdT, IMON, MODE, SHDN, ILIM | –0.3 | 5.5 | ||
IFLT, IdVdT, IPGOOD | Sink current | 10 | mA | |
IdVdT, IILIM, IPLIM, IMODE, ISHDN | Source current | Internally limited | ||
TJ | Operating Junction temperature | –40 | 150 | °C |
Transient junction temperature | –65 | T(TSD) | ||
Tstg | Storage temperature | –65 | 150 |