SLVSET9F September 2018 – February 2023 TPS1663
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The FLT open-drain output asserts (active low) under the faults events such as undervoltage, overvoltage, overload, power limiting, ILIM pin short, and thermal shutdown conditions. The device is designed to eliminate false reporting by using an internal de-glitch circuit for fault conditions without the need for an external circuitry. FLT can be left open or connected to GND when not used.