SLVSET9F September   2018  – February 2023 TPS1663

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1  Hot Plug-In and In-Rush Current Control
        1. 9.3.1.1 Thermal Regulation Loop
      2. 9.3.2  Undervoltage Lockout (UVLO)
      3. 9.3.3  Overvoltage Protection (OVP)
      4. 9.3.4  Overload and Short Circuit Protection
        1. 9.3.4.1 Overload Protection
        2. 9.3.4.2 Short Circuit Protection
          1. 9.3.4.2.1 Start-Up With Short-Circuit On Output
      5. 9.3.5  Output Power Limiting, PLIM (TPS16632 Only)
      6. 9.3.6  Current Monitoring Output (IMON)
      7. 9.3.7  FAULT Response (FLT)
      8. 9.3.8  Power Good Output (PGOOD)
      9. 9.3.9  IN, P_IN, OUT and GND Pins
      10. 9.3.10 Thermal Shutdown
      11. 9.3.11 Low Current Shutdown Control (SHDN)
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Programming the Current-Limit Threshold R(ILIM) Selection
        2. 10.2.2.2 Undervoltage Lockout and Overvoltage Set Point
        3. 10.2.2.3 Setting Output Voltage Ramp Time (tdVdT)
          1. 10.2.2.3.1 Support Component Selections RPGOOD and C(IN)
      3. 10.2.3 Application Curves
    3. 10.3 System Examples
      1. 10.3.1 Simple 24-V Power Supply Path Protection
    4. 10.4 Power Supply Recommendations
      1. 10.4.1 Transient Protection
    5. 10.5 Layout
      1. 10.5.1 Layout Guidelines
      2. 10.5.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RGE|24
  • PWP|20
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Overview

The TPS1663x is a family of 60-V industrial eFuses. The device provides robust protection for all systems and applications powered from 4.5 V to 60 V. For hot-pluggable boards, the device provides hot-swap power management with in-rush current control and programmable output voltage slew rate features using the dVdT pin. Load, source, and device protections are provided with many programmable features including overcurrent, overvoltage and undervoltage. The 60-V maximum DC operating and 62-V absolute maximum voltage rating enables system protection from 60-V DC input supply faults from industrial SELV power supplies. The precision overcurrent limit (±7% at 6 A) helps to minimize over design of the input power supply, while the fast response short circuit protection 1 µs (typical) immediately isolates the faulty load from the input supply when a short circuit is detected.

The TPS16632 device integrate adjustable output power limiting (PLIM) functionality that simplifies the system design requiring compliance in accordance to standards like IEC61010-1 and UL1310.

The device provides precise monitoring of voltage bus for brown-out and overvoltage conditions and asserts fault signal for the downstream system. The device's overall threshold accuracy of 2% ensures tight supervision of bus, eliminating the need for a separate supply voltage supervisor chip.

Additional features of the TPS1663x include:

  • ±6% current monitor output (IMON) for health monitoring of the system
  • A choice of latch off or automatic restart mode response during current limit, power limit, and thermal fault using MODE pin
  • PGOOD indicator output
  • Overtemperature protection to safely shutdown in the event of an overcurrent event
  • De-glitched fault reporting for supply brown-out and overvoltage faults
  • Enable and Disable control from an MCU using SHDN pin