SLVSET9F September 2018 – February 2023 TPS1663
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
When the device is started with short-circuit on the output, the current begins to limit at I(OL). Due to high power dissipation of VIN x I(OL) within the device the junction temperature increases. Subsequently, the thermal regulation control loop limits the load current to regulate the junction temperature at T(J_REG), 145°C (typical) for a duration of t(Treg_timeout), 1.25 sec (typical). Subsequent operation of the device depends on the MODE configuration (auto-retry or latch off) setting as per the Table 9-1. FLT gets asserted after t(Treg_timeout) and remains asserted till the output short-circuit is removed. #T5464742-14 illustrates the behavior of the device in this condition.
VIN = 24 V | RILIM = 3 kΩ |