Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPS16890 9V–80V, 3.65mΩ, 20A Stackable
Integrated Hotswap (eFuse) With PMBus Digital Telemetry
1 Features
- Input operating voltage range: 9V to 80V
- 92V absolute maximum
rating
- Withstands negative
transient voltages
up to –5V at
output
- Integrated FET with low ON-resistance
- PMBus interface for telemetry, control,
configuration, and debug
- PIN/EIN/VIN/VOUT/IIN
temperature and
fault monitoring
- VIN/VOUT monitoring
accuracy: ±0.5%
- Programmable overcurrent
protection
- Adjustable
overcurrent threshold: 2A to 20A
- Programmable
transient overcurrent timer (OC_TIMER)
- Programmable slew rate
control (dvdt)
- Programmable Power
Good/fault/alert indication
- Programmable
overtemperature protection
- Non-volatile
configuration memory for configuration values
- Blackbox fault recording
with option to store in external EEPROM
- Fast trip response to severe overcurrent
(short-circuit) events
- Precise analog load current monitoring (IMON)
- <3% error over
50%–100% of max current
- Small footprint: QFN 6mm × 5mm
- IPC9592B clearance for
60V