SLVSCM2D October 2014 – December 2019 TPS1H100-Q1
PRODUCTION DATA.
Figure 48 shows a test example of initial short-circuit inrush-current limit. Test conditions: VS = 13.5 V, input is from low to high, load is short-to-GND or with a 470-µF capacitive load, external current limit is 2 A. CH1 is the output current. CH3 is the input step.
Figure 49 shows a test example of a hard short-circuit inrush-current limit. Test conditions: VS= 13.5 V, input is high, load is 5 µH + 100 mΩ, external current limit is 1 A. A short to GND suddenly happens.