SLVSDM4D November 2018 – December 2019 TPS1HA08-Q1
PRODUCTION DATA.
VBB = 13.5 V to 0 V | ROUT = 1 kΩ | VDIAG__EN = 0 V |
VEN = 5 V |
VOUT = 0 V | VEN = 0 V | VDIAG_EN = 0 V |
ROUT = 2.6 Ω | VEN = 0 V to 5 V | VDIAG_EN = 0 V |
RSNS = 1 kΩ | VBB = 13.5 V |
ROUT = 2.6 Ω | VEN = 0 V to 5 V | VDIAG_EN = 0 V |
RSNS = 1 kΩ | VBB = 13.5 V |
ROUT = 2.6 Ω | VEN = 0 V to 5 V | VDIAG_EN = 0 V |
RSNS = 1 kΩ | VBB = 13.5 V |
ROUT = 2.6 Ω | VEN = 0 V to 5 V and 5 V to 0 V | VDIAG_EN = 0 V |
RSNS = 1 kΩ | VBB = 13.5 V |
VSEL1 = VSEL2 = 0 V | VEN = 5 V | VDIAG_EN = 5 V |
RSNS = 1 kΩ | TA = 25°C |
VSEL1 = VSEL2 = 5 V | VEN = 0 V | VDIAG_EN = 5 V |
RSNS = 1 kΩ | IOUT = 0 A |
VSEL1 = VSEL2 = 0 V | VEN = 5 V | VDIAG_EN = 5 V |
RSNS = 10 kΩ | IOUT = 4 A |
VEN = 0 V | VOUT = 0 V to 5 V | IOUT = 0 A |
VDIAG_EN= 5 V | VSEL1 = VSEL2 = 0 V |
VEN = 0 V to 3.3 V | VOUT = 0 V | VDIAG_EN = 0 V |
ROUT = 1 kΩ |
VEN = 0.8 V | VOUT = 0 V | VDIAG_EN = 0 V |
ROUT = 1 kΩ |
ROUT = 2.6 Ω | RSNS = 1 kΩ | VDIA_EN = 5 V |
VSEL1 = VSEL2 = 0 V |
ROUT = 2.6 Ω | RSNS = 1 kΩ | VDIA_EN= 0 V to 5 V |
VSEL1 = VSEL2 = 0 V |
VOUT = VBB | RSNS = 1 kΩ | VSEL1 = VSEL2 = 0 V |
VEN = 0 V | VDIAG_EN = 5 V |
VBB = 13.5 V | C Device Version | VOUT = 0 V |
VEN = 0 V to 5 V | TA = 25°C |
VOUT = 0 V | VEN = 0 V | VDIAG_EN = 0 V |
IOUT = 0 A | VEN = 5 V | VDIAG_EN = 5 V |
RSNS = 1 kΩ | VSEL1 = VSEL2 = 0 V |
IOUT = 200 mA | VEN = 5 V | VDIAG_EN = 0 V |
RSNS = 1 kΩ | VBB = 13.5 V |
ROUT = 2.6 Ω | VEN = 5 V to 0 V | VDIAG_EN = 0 V |
RSNS = 1 kΩ | VBB = 13.5 V |
ROUT = 2.6 Ω | VEN = 5 V to 0 V | VDIAG_EN = 0 V |
RSNS = 1 kΩ | VBB = 13.5 V |
ROUT = 2.6 Ω | VEN = 5 V to 0 V | VDIAG_EN = 0 V |
RSNS = 1 kΩ | VBB = 13.5 V |
VSEL1 = VSEL2 = 0 V | VEN = 5 V | VDIAG_EN = 5 V |
RSNS = 1 kΩ | VBB = 13.5 V |
VSEL1 = 5 V | VSEL2 = 0 V | VDIAG_EN = 5 V |
RSNS = 1 kΩ | VEN = 0 V |
VSEL1 = VSEL2 = 0 V | VEN = 0 V | VDIAG_EN = 5 V |
RSNS = 500 Ω | VOUT Floating |
VBB = 13.5 V | VOUT = 0 V | VDIAG_EN = 0 V |
Device Version C | VEN = 5 V | VLATCH = 5 V |
VEN = 3.3 V to 0 V | VOUT = 0 V | VDIAG_EN = 0 V |
ROUT = 1 kΩ |
VEN = 0 V to 3.3 V and 3.3 V to 0 V | VOUT = 0 V | VDIAG_EN = 0 V |
ROUT = 1 kΩ |
VEN = 2 V | VOUT = 0 V | VDIAG_EN = 0 V |
ROUT = 1 kΩ |
ROUT = 2.6 Ω | RSNS = 1 kΩ | VDIA_EN = 5 V |
VSEL1 = VSEL2 = 0 V |
IOUT = 1 A to 5 A | RSNS = 1 kΩ | VDIA_EN = 5 V |
VSEL1 = VSEL2 = 0 V |
VBB = 13.5 V | B Device Version | VOUT = 0 V |
VEN = 0 V to 5 V | TA = 25°C |
VBB = 13.5 V | TA = 125°C | LOUT = 5 mH |
VEN = 0 V to 5 V, 5 V to 0 V |