SLVSE16C May 2019 – January 2020 TPS1HB08-Q1
PRODUCTION DATA.
The ground connection may be lost either on the device level or on the module level. If the ground connection is lost, the switch will be disabled. If the switch was already disabled when the ground connection was lost, the switch will remain disabled. When the ground is reconnected, normal operation will resume.