SLVSE16C May 2019 – January 2020 TPS1HB08-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tDR | Turnon delay time (from Active) | VBB = 13.5 V, RL = 2.6 Ω, 50% EN rising to 10% VOUT rising | 20 | 60 | 100 | µs |
tDF | Turnoff delay time | VBB = 13.5 V, RL = 2.6 Ω, 50% EN falling to 90% VOUT Falling | 20 | 60 | 100 | µs |
SRR | VOUT rising slew rate | VBB = 13.5 V, 20% to 80% of VOUT,
RL = 2.6 Ω |
0.1 | 0.4 | 0.7 | V/µs |
SRF | VOUT falling slew rate | VBB = 13.5 V, 80% to 20% of VOUT,
RL = 2.6 Ω |
0.1 | 0.4 | 0.7 | V/µs |
tON | Turnon time (active) | VBB = 13.5 V, RL = 2.6 Ω, 50% EN rising to 80% VOUT rising | 39 | 94 | 235 | µs |
tOFF | Turnoff time | VBB = 13.5 V, RL = 2.6 Ω, 50% EN falling to 20% VOUT falling | 39 | 94 | 235 | µs |
ΔPWM | PWM accuracy - average load current | 200-µs enable pulse, VS = 13.5 V, RL = 2.6 Ω
|
–25 | 0 | 25 | % |
tON - tOFF | Turnon and turnoff matching | 200-µs enable pulse | –85 | 0 | 85 | µs |
EON | Switching energy losses during turnon | VBB = 13.5 V, RL = 2.6 Ω | 0.8 | mJ | ||
EOFF | Switching energy losses during turnoff | VBB = 13.5 V, RL = 2.6 Ω | 0.8 | mJ |