SLVSE18B June 2019 – February 2023 TPS1HB35-Q1
PRODUCTION DATA
DEVICE VERSION | PART NUMBER | CURRENT LIMIT | CURRENT LIMIT RANGE | OVERCURRENT BEHAVIOR |
---|---|---|---|---|
A | TPS1HB35A-Q1 | Resistor Programmable | 2 A to 10 A | Disable switch immediately |
B | TPS1HB35B-Q1 | Resistor Programmable | 4.4 A to 22 A | Disable switch immediately |
C | TPS1HB35C-Q1 | Resistor Programmable | 2.5 A to 6 A | Keep switch on until relative thermal shutdown |
F | TPS1HB35F-Q1 | Internally set | 34 A | Disable switch immediately |