SLVSE18B June 2019 – February 2023 TPS1HB35-Q1
PRODUCTION DATA
Some applications will operate with a high-frequency, low duty-cycle PWM or require fast settling of the SNS output. For example, a 250-Hz, 5% duty cycle PWM will have an on-time of only 200 µs that must be accommodated. The micro-controller ADC can sample the SNS signal after the defined settling time tSNSION3.