SLVSGL6A July 2022 – December 2022 TPS1HC30-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The device is qualified for both automotive and industrial applications. The normal power supply connection is a 12-V automotive system. The supply voltage must be within the range specified in the Recommended Operating Conditions.
VBB Voltage Range | Note |
---|---|
3 V to 6 V | Extended lower 12-V automotive battery operation such as cold crank and start-stop. Device is fully functional and protected but some parametrics such as RON, current sense accuracy, current limit accuracy and timing parameters can deviate from specifications. Check the individual specifications in the Electrical Characteristics to confirm the voltage range it is applicable for. |
6 V to 18 V | Nominal 12-V automotive battery voltage range. All parametric specifications apply and the device is fully functional and protected. |
18 V to 24 V | Extended upper 12-V automotive battery operation such as double battery. Device is fully functional and protected but some parametrics such as RON, current sense accuracy, current limit accuracy, and timing parameters can deviate from specifications. Check the individual specifications in the Electrical Characteristics to confirm the voltage range it is applicable for. |
35 V | Load dump voltage. Device is operational and lets the pulse pass through without being damaged but does not protect against short circuits. |