SLVSGL6A July 2022 – December 2022 TPS1HC30-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT VOLTAGE AND CURRENT | |||||||
VClamp | VDS clamp voltage | TJ=25°C | 35 | 43 | V | ||
TJ = –40°C to 150°C | 33 | 45 | V | ||||
VUVLOR | VBB undervoltage lockout rising | Measured with respect to the GND pin of the device | 3.0 | 3.5 | 4.0 | V | |
VUVLOF | VBB undervoltage lockout falling | 2.4 | 2.6 | 3.0 | V | ||
ISB | Standby current (total device leakage including MOSFET channel) | VBB ≤ 18 V, VEN = VDIA_EN = 0 V, VOUT = 0 V | TJ = 25°C | 0.3 | µA | ||
TJ = 85°C | 2.5 | µA | |||||
TJ = 125°C | 9 | µA | |||||
IOUT(standby) | Output leakage current | VBB ≤ 18 V, VEN = VDIA_EN = 0 V, VOUT = 0 V | TJ = 25°C | 0.01 | 0.3 | µA | |
TJ = 85°C | 2.5 | µA | |||||
IDIA | Current consumption in diagnostic mode | VBB ≤ 18 V, ISNS = 0 mA VEN = 0 V, VDIA_EN = 5 V, VOUT = 0V |
1.3 | 3 | mA | ||
IQ | Quiescent current channel enabled | VBB ≤ 28 V VEN = VDIA_EN = 5 V, IOUTx = 0 A |
1.6 | 3 | mA | ||
ILNOM | Continuous load current | Channel enabled, TAMB = 85°C | 4.5 | A | |||
tSTBY | Standby mode delay time | VENx = VDIA_EN = 0 V to standby | 20 | ms | |||
RON CHARACTERISTICS | |||||||
RON | On-resistance (Includes MOSFET channel and metallization on die) |
6 V ≤ VBB ≤ 28 V, IOUT= 1 A | TJ = 25°C | 30 | mΩ | ||
TJ = 150°C | 57 | mΩ | |||||
3 V ≤ VBB ≤ 6 V, IOUT =1 A | TJ = 25°C | 57 | mΩ | ||||
TJ = 150°C | 75 | mΩ | |||||
RON(REV) | On-resistance during reverse polarity | -18 V ≤ VBB ≤ -6 V | TJ = 25°C | 30 | mΩ | ||
TJ = 150°C | 57 | mΩ | |||||
VF | Source-to-drain body diode voltage | VEN = 0 V IOUT = –1 A | 0.3 | 0.7 | 1 | V | |
CURRENT SENSE CHARACTERISTICS | |||||||
KSNS | Current sense ratio IOUT / ISNS |
IOUT = 1.5 A | 1560 | ||||
ISNSI | Current sense current and accuracy | VBB > VBB_ISNS, VEN = VDIA_EN = 5 V | IOUT = 6 A | 3.8 | mA | ||
–3 | 3 | % | |||||
IOUT = 3 A | 1.92 | mA | |||||
–4 | 4 | % | |||||
IOUT = 1.5 A | 0.96 | mA | |||||
–4 | 4 | % | |||||
IOUT = 750 mA | 0.48 | mA | |||||
–6 | 6 | % | |||||
IOUT = 300 mA | 0.192 | mA | |||||
–10 | 10 | % | |||||
IOUT = 150 mA | 0.096 | mA | |||||
–15 | 15 | % | |||||
IOUT = 75 mA | 0.0481 | mA | |||||
–25 | 25 | % | |||||
IOUT = 30 mA | 0.0192 | mA | |||||
–40 | 40 | % | |||||
IOUT = 15 mA | 0.0096 | mA | |||||
–60 | 60 | % | |||||
IOUT = 7.5 mA | 0.0048 | mA | |||||
-80 | 80 | % | |||||
SNS CHARACTERISTICS | |||||||
VSNSFH | VSNS fault high-level | VDIA_EN = 5 V | 4.2 | 5 | 5.77 | V | |
VDIA_EN = 3.3 V | 3.3 | 3.5 | 3.75 | V | |||
VDIA_EN = VIH | 2.8 | 3.15 | 3.5 | V | |||
ISNSFH | ISNS fault high-level | VDIA_EN > VIH,DIAG_EN | 6.6 | mA | |||
VBB_ISNS | VBB headroom needed for full current sense and fault functionality | VDIAG_EN = 3.3 V | 5.3 | V | |||
VBB_ISNS | VBB headroom needed for full current sense and fault functionality | VDIAG_EN = 5 V | 6.5 | V | |||
CURRENT LIMIT CHARACTERISTICS | |||||||
ICL_LINPK | Linear Mode peak | TJ = –40°C to 150°C dI/dt < 0.01 A/ms | RILIM = 7.15 kΩ to 71.5 kΩ | 1.4 × ICL | A | ||
ICL_ENPS | Peak current enabling into permanent short | TJ = –40°C to 150°C | RILIM = 7.15 kΩ to 71.5 kΩ | 2 × ICL | A | ||
IOVCR | OVCR Peak current threshold when short is applied while switch enabled | TJ = –40°C to 150°C | RILIM ≥ 35 kΩ | 15 | A | ||
15 kΩ ≤ RILIM < 35 kΩ | 23 | A | |||||
RILIM < 15kΩ | 33 | A | |||||
ICL | ICL Current Limit Threshold(3) | TJ = –40°C to 150°C, VDS = 3 V | RILIM = GND | 9.1 | 13 | 16.9 | A |
RILIM = open, or out of range |
5 | A | |||||
KCL | Current Limit Ratio(1) | TJ = –40°C to 150°C, VDS = 3 V | RILIM = 7.15 kΩ | 65.6 | 87.5 | 109.4 | A * kΩ |
RILIM = 25 kΩ | 76.5 | 90 | 103.5 | A * kΩ |
|||
RILIM = 71.5 kΩ | 69 | 95 | 115 | A * kΩ |
|||
FAULT CHARACTERISTICS | |||||||
RVOL | Open-load (OL) detection internal pull-up resistor | VEN = 0 V, VDIA_EN = 5 V | 150 | kΩ | |||
tOL | Open-load (OL) detection deglitch time | VEN = 0 V, VDIA_EN = 5 V, When VBB – VOUT < VOL, duration longer than tOL. Openload detected. | 400 | 1000 | µs | ||
VOL | Open-load (OL) detection voltage | VEN = 0 V, VDIA_EN = 5 V | 1.5 | V | |||
VFLT | FLT low output voltage | IFLT = 2.5 mA | 0.5 | V | |||
tOL1 | OL and STB indication-time from EN falling | VEN = 5 V to 0 V, VDIA_EN = 5 V IOUT = 0 mA, VOUT = VBB - VOL |
500 | 1000 | µs | ||
tOL2 | OL and STB indication-time from DIA_EN rising | VEN = 0 V, VDIA_EN = 0 V to 5 V IOUT = 0 mA, VOUT = VBB - VOL |
1000 | µs | |||
TABS | Thermal shutdown | 165 | °C | ||||
TREL | Relative thermal shutdown | 85 | °C | ||||
THYS | Thermal shutdown hysteresis | 25 | °C | ||||
tFAULT_FLT | Fault indication-time | VDIA_EN = 5 V Time between fault and FLT asserting |
60 | µs | |||
tFAULT_SNS | Fault indication-time | VDIA_EN = 5 V Time between fault and ISNS settling at VSNSFH |
60 | µs | |||
tRETRY | Retry time | Time from fault shutdown until switch re-enable (thermal shutdown). | 1 | 2 | 3 | ms | |
EN PIN CHARACTERISTICS | |||||||
VIL, EN | Input voltage low-level | No GND Network | 0.8 | V | |||
VIH, EN | Input voltage high-level | No GND Network | 1.5 | V | |||
VIHYS, EN | Input voltage hysteresis | 280 | mV | ||||
REN | Internal pulldown resistor | 200 | 350 | 500 | kΩ | ||
IIL, EN | Input current low-level | VEN = 0.8 V | 2.2 | µA | |||
IIH, EN | Input current high-level | VEN = 5 V | 14 | µA | |||
DIA_EN PIN CHARACTERISTICS | |||||||
VIL, DIA_EN | Input voltage low-level | No GND Network | 0.8 | V | |||
VIH, DIA_EN | Input voltage high-level | No GND Network | 1.5 | V | |||
VIHYS, DIA_EN | Input voltage hysteresis | 280 | mV | ||||
RDIA_EN | Internal pulldown resistor | 100 | 250 | 500 | kΩ | ||
IIL, DIA_EN | Input current low-level | VDIA_EN = 0.8 V | 2.2 | µA | |||
IIH, DIA_EN | Input current high-level | VDIA_EN = 5 V | 14 | µA | |||
LATCH PIN Characteristics | |||||||
VIL, LATCH | Input voltage low-level | No GND Network | 0.8 | V | |||
VIH, LATCH | Input voltage high-level | No GND Network | 1.5 | V | |||
VIHYS, LATCH | Input voltage hysteresis | 280 | mV | ||||
RLATCH | Internal pulldown resistor | 0.7 | 1 | 1.3 | MΩ | ||
IIL, LATCH | Input current low-level | VLATCH = 0.8 V | 2.2 | µA | |||
IIH, LATCH | Input current high-level | VLATCH = 5 V | 14 | µA |