SLVSGL4 September 2023 TPS1HTC30-Q1
PRODUCTION DATA
Figure 9-5 shows a test example of initial short-circuit inrush-current limit. Test conditions: VS = 36 V, input is from low to high, load is short-to-GND, external current limit is 5 A.
Figure 9-6 shows a test example of a discharging a 400 mH inductor. Test conditions: VS= 24 V, input is high to low, load is 400 mH.