SLVSGZ7B May 2023 – October 2023 TPS2000E , TPS2001E , TPS2068E , TPS2069E
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 2.7 | 5.5 | V | |
VEN | Input voltage, EN or EN | 0 | 5.5 | V | |
VIH | High-level input voltage, EN or EN | 1.8 | V | ||
VIL | Low-level input voltage, EN or EN | 0.8 | V | ||
IOUT | Continuous output current - TPS2068E, TPS2069E | 1.5 | A | ||
IOUT | Continuous output current - TPS2000E, TPS2001E | 2 | A | ||
TJ | Junction temperature | –40 | 125 | °C | |
IFLT | Sink current into FLT | 0 | 10 | mA |