Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS20xxB-Q1 Current-Limited Power-Distribution Switches
1 Features
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade
1: –40°C to 125°C ambient operating temperature range
- Device HBM ESD
classification level 2
- Device CDM ESD
classification level C6
- Device MM ESD classification level M0
- 105-mΩ high-side MOSFET
- 500-mA continuous current
- Thermal and short-circuit protection
- Accurate current limit: 0.75 A (minimum), 1.25 A
(maximum)
- Operating range: 2.7 V to 5.5 V
- 0.6-ms typical rise time
- Undervoltage lockout
- Deglitched fault report
(OC)
- No OC glitch during power
up
- Maximum standby supply current: 1 µA (single,
dual) or 2 µA (triple, quad)
- Bidirectional switch
- UL recognized under file number E169910