SLVS714B February   2007  – June 2024 TPS2062-1 , TPS2065-1 , TPS2066-1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics
    5. 5.5 Typical Characteristics
  7. Parameter Measurement Information
    1.     13
  8. Detailed Description
    1. 7.1  Functional Block Diagram
    2. 7.2  Power Switch
    3. 7.3  Charge Pump
    4. 7.4  Driver
    5. 7.5  Enable ( ENx or ENx)
    6. 7.6  Current Sense
    7. 7.7  Overcurrent
      1. 7.7.1 Overcurrent Conditions (TPS2062-1 and TPS2065-1)
      2. 7.7.2 Overcurrent Conditions (TPS2066-1)
    8. 7.8  Overcurrent ( OCx)
    9. 7.9  Thermal Sense
    10. 7.10 Undervoltage Lockout
    11. 7.11 Discharge Function
  9. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1  Power-Supply Considerations
      2. 8.1.2  OC Response
      3. 8.1.3  Power Dissipation and Junction Temperature
      4. 8.1.4  Thermal Protection
      5. 8.1.5  Undervoltage Lockout (UVLO)
      6. 8.1.6  Universal Serial Bus (USB) Applications
      7. 8.1.7  Host/Self-Powered and Bus-Powered Hubs
      8. 8.1.8  Low-Power Bus-Powered and High-Power Bus-Powered Functions
      9. 8.1.9  USB Power-Distribution Requirements
      10. 8.1.10 Generic Hot-Plug Applications
  10. Device and Documentation Support
    1. 9.1 Device Support
    2. 9.2 Documentation Support
    3. 9.3 Receiving Notification of Documentation Updates
    4. 9.4 Support Resources
    5. 9.5 Trademarks
    6. 9.6 Electrostatic Discharge Caution
    7. 9.7 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Generic Hot-Plug Applications

In many applications it may be necessary to remove modules or pc boards while the main unit is still operating. These are considered hot-plug applications. Such implementations require the control of current surges seen by the main power supply and the card being inserted. The most effective way to control these surges is to limit and slowly ramp the current and voltage being applied to the card, similar to the way in which a power supply normally turns on. Due to the controlled rise times and fall times of the TPS206x-1, these devices can be used to provide a softer start-up to devices being hot-plugged into a powered system. The UVLO feature of the TPS206x-1 also ensures that the switch is off after the card has been removed, and that the switch is off during the next insertion. The UVLO feature insures a soft start with a controlled rise time for every insertion of the card or module.

TPS2062-1 TPS2065-1 TPS2066-1 Typical Hot-Plug ImplementationFigure 8-6 Typical Hot-Plug Implementation

By placing the TPS206x-1 between the VCC input and the rest of the circuitry, the input power reaches these devices first after insertion. The typical rise time of the switch is approximately 1 ms, providing a slow voltage ramp at the output of the device. This implementation controls system surge currents and provides a hot-plugging mechanism for any device.