SLVS714B February 2007 – June 2024 TPS2062-1 , TPS2065-1 , TPS2066-1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |
---|---|---|---|
Input voltage, VI(IN) | 2.7 | 5.5 | V |
Input voltage, VI( EN), VI(EN), VI( ENx), VI(ENx) | 0 | 5.5 | V |
Continuous output current, IO(OUT), IO(OUTx) | 0 | 1 | A |
Steady state current through discharge. Device disabled, measured through output pin(s) | 8 | mA | |
Operating virtual junction temperature, TJ | -40 | 125 | °C |