The TPS2065D power-distribution switch family is intended for applications such as USB where heavy capacitive loads and short circuits are likely to be encountered. The device can continuously deliver up to 1 A output current.
The TPS2065D limits the output current to a safe level by operating in a constant-current mode when the output load exceeds the current limit threshold. This provides a predictable fault current under all conditions. The fast overload response time eases the burden on the main 5-V supply to provide regulated power when the output is shorted. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS2065D | SOT-23 (5) | 2.90 mm × 1.60 mm |
Spacer
Spacer
Spacer
DATE | REVISION | NOTES |
---|---|---|
December 2016 | * | Initial release. |
MAXIMUM OPERATING CURRENT |
OUTPUT DISCHARGE | ENABLE |
---|---|---|
1 A | Y | High |