SLVSDQ4 December 2016 TPS2065D
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 4 | I | Enable input, logic high turns on power switch |
GND | 2 | — | Ground connection |
IN | 5 | PWR | Input voltage and power-switch drain; connect a 0.1-µF or greater ceramic capacitor from IN to GND close to the IC |
FLT | 3 | O | Active-low open-drain output, asserted during overcurrent, or overtemperature conditions |
OUT | 1 | PWR | Power-switch output, connect to load. |