SLVSAX6H October 2011 – December 2015 TPS2002C , TPS2003C , TPS2052C , TPS2060C , TPS2062C , TPS2062C-2 , TPS2064C , TPS2064C-2 , TPS2066C , TPS2066C-2
PRODUCTION DATA.
DEVICES | RATED CURRENT | STATUS | |||
---|---|---|---|---|---|
MSOP-8 (PowerPad™) | SOIC-8 | SON-8 | VSON-10 | ||
TPS2052C | 0.5 A | Active | — | — | — |
TPS2062C TPS2066C |
1 A | Active and Active | Active and Active | — | — |
TPS2062C-2 TPS2066C-2 |
1 A | — and Active | — | Active and — | — |
TPS2060C TPS2064C |
1.5 A | Active and Active | — | — | — |
TPS2064C-2 | 1.5 A | Active | — | — | — |
TPS2002C TPS2003C |
2 A | — | — | — | Active and Active |