SLVSGZ7B May 2023 – October 2023 TPS2000E , TPS2001E , TPS2068E , TPS2069E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SWITCH (TPS2068E, TPS2069E) | ||||||
RDS(ON) (DBV) | Static drain-source on-state resistance, 5V or 3.3V operation | VIN = 5 V or 3.3 V, IO = 1.5 A, -40°C ≤ TJ ≤ 125°C | 70 | 105 | mΩ | |
Static drain-source on-state resistance, 2.7V operation | VIN = 2.7 V, IO = 1.5 A, –40°C ≤ TJ ≤ 125°C | 70 | 110 | mΩ | ||
POWER SWITCH (TPS2000E, TPS2001E) | ||||||
RDS(ON) (DBV) | Static drain-source on-state resistance, 5V or 3.3V operation | VIN = 5 V or 3.3 V, IO = 2.0 A, -40°C ≤ TJ ≤ 125°C | 70 | 105 | mΩ | |
Static drain-source on-state resistance, 2.7V operation | VIN = 2.7 V, IO = 2.0 A, –40°C ≤ TJ ≤ 125°C | 70 | 110 | mΩ | ||
Trise and Tfall | ||||||
tr | Rise time, output | VIN = 5.5 V, CL = 1 uF, RL = 10 Ω, TJ = 25°C | 0.6 | 1.5 | ms | |
VIN = 2.7 V, CL = 1 uF, RL = 10 Ω, TJ = 25°C | 0.4 | 1 | ms | |||
tf | Fall time, output | VIN = 5.5 V, CL = 1 uF, RL = 10 Ω, TJ = 25°C | 0.05 | 0.5 | ms | |
VIN = 2.7 V, CL = 1 uF, RL = 10 Ω, TJ = 25°C | 0.05 | 0.5 | ms | |||
ENABLE INPUT EN (TPS2068E, TPS2069E and TPS2000E) | ||||||
VIH | Enable high-level input voltage | 2.7 V ≤ VIN ≤ 5.5 V | 1.8 | V | ||
VIL | Enable low-level input voltage | 2.7 V ≤ VIN ≤ 5.5 V | 0.8 | V | ||
IEN | EN pin leakage current | VEN=5.5V | –0.5 | 0.5 | uA | |
ENABLE INPUT EN (TPS2001E) | ||||||
VIH | Enable high-level input voltage | 2.7 V ≤ VIN ≤ 5.5 V | 1.75 | V | ||
VIH | Enable high-level input voltage | 2.7 V ≤ VIN ≤ 5.0 V | 1.6 | V | ||
VIH | Enable high-level input voltage | 2.7 V ≤ VIN ≤ 3.5 V | 1.5 | V | ||
VIL | Enable low-level input voltage | 2.7 V ≤ VIN ≤ 5.5 V | 0.8 | V | ||
IEN | EN pin leakage current | VEN=5.5V | –0.5 | 0.5 | uA | |
Ton and Toff | ||||||
ton | Turnon time | CL = 100 µF, RL = 10 Ω | 3 | ms | ||
toff | Turnoff time | CL = 100 µF, RL = 10 Ω | 3 | ms | ||
DISCHARGE | ||||||
RDCHG | Discharge resistance | VIN = VOUT = 5V, disabled | 400 | 500 | 810 | Ω |
CURRENT LIMIT (TPS2068E and TPS2069E) | ||||||
IOS | Short circuit output current | VIN = 5 V, OUT connect to GND, device enable into short circuit, TJ = 25°C | 1.71 | 2.13 | 2.55 | A |
VIN = 5 V, OUT connect to GND, device enable into short circuit, –40°C ≤ TJ ≤ 125°C | 1.6 | 2.13 | 2.66 | A | ||
tios | response time to short circuit | VIN = 5.0 V, RL = 50mΩ. See Figure 7-5. | 1.5 | us | ||
CURRENT LIMIT (TPS2000E and TPS2001E) | ||||||
IOS | Short circuit output current | VIN = 5 V, OUT connect to GND, device enable into short circuit, TJ = 25°C | 2.24 | 2.8 | 3.36 | A |
VIN = 5 V, OUT connect to GND, device enable into short circuit, –40°C ≤ TJ ≤ 125°C | 2.1 | 2.8 | 3.5 | A | ||
tios | response time to short circuit | VIN = 5.0 V, RL = 50mΩ. See Figure 7-5. | 1.5 | us | ||
SUPPLY CURRENT | ||||||
ISD | Supply current, switch disable | No load on OUT, VEN = 0 V, TJ = 25°C | 0.5 | 1 | uA | |
No load on OUT, VEN = 0 V, –40°C ≤ TJ ≤ 125°C | 0.5 | 5 | uA | |||
ISE | Supply current, switch enable | No load on OUT, VEN = 5.5 V, TJ = 25°C | 93 | 118 | uA | |
No load on OUT, VEN = 5.5 V, –40°C ≤ TJ ≤ 125°C | 93 | 118 | uA | |||
ILKG | Leakage current | OUT connected to ground, VEN = 0 V, –40°C ≤ TJ ≤ 125°C | 1 | uA | ||
IREV | Reverse leakage current | VOUT = 5.5 V, IN = ground, TJ = 25°C | 0 | uA | ||
UNDERVOLTAGE LOCKOUT | ||||||
VUVLO | undervoltage lockout threshold, IN | VIN rising | 2 | 2.6 | V | |
Hysteresis, IN | TJ = 25°C | 75 | mV | |||
OVERCURRENT FLAG | ||||||
VOL(/OC) | Output low voltage | IO(/OC) = 5 mA | 180 | mV | ||
IOFF_Leakage | Off-state leakage | V/OC = 5.5 V | 1 | uA | ||
TOC_DEG | /OC Flag deglitch | /OC assertion or de-assertion | 6 | 8 | 12 | ms |
THERMAL SHUTDOWN | ||||||
TOTSD_R | Thermal shutdown threshold rising threshold | 155 | 175 | 195 | °C | |
Hysteresis | 10 | °C | ||||
THERMAL SHUTDOWN in Current Limit | ||||||
TOTSD_CL_R | Thermal shutdown rising threshold in current limit | 135 | 155 | 175 | °C | |
Hysteresis | 10 | °C |