Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPS20xxE Current-Limited, Power-Distribution Switches
1 Features
- Single power switch
family
- Pin-to-pin with existing
TI Switch Portfolio
- Rated currents of 1.5A
and 2A
- Supports 3.3V and 5V
power rail
- ±20% accurate, fixed,
constant current limit
- Fast overcurrent
response: 2µs
- Deglitched fault
reporting
- Output discharge
- Reverse current
blocking
- Built-in soft start
- Ambient temperature
range: –40°C to 85°C
- UL Listed and CB-File No. E169910