SLVSGZ7B May 2023 – October 2023 TPS2000E , TPS2001E , TPS2068E , TPS2069E
PRODUCTION DATA
The logic enable input (EN or EN) pin provides electrical ON and OFF control for the TPS20xxE. When VEN/EN is below 0.8 V or VIN is below 2 V, the device is in shutdown mode in which the power switch is turned off and the supply current is reduced to less than 1 μA. Refer to Enable and Undervoltage Lockout sections for the detailed description of the Enable and Undervoltage Lockout functionality.