SLVSGZ5A march 2023 – august 2023 TPS2117
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
POWER CONSUMPTION | |||||||
ISTBY, VIN1 | VIN1 standby current | VIN2 powers VOUT VIN1 > VIN2 + 0.1 V |
25°C | 1.1 | µA | ||
–40°C to 85°C | 1.9 | ||||||
–40°C to 105°C | 2 | ||||||
VIN2 powers VOUT VIN2 > VIN1 + 0.2 V |
25°C | 0.22 | |||||
–40°C to 85°C | 0.31 | ||||||
–40°C to 105°C | 0.32 | ||||||
ISTBY, VIN2 | VIN2 standby current | VIN1 powers VOUT VIN2 > VIN1 + 0.2 V |
25°C | 1.2 | µA | ||
–40°C to 85°C | 2 | ||||||
–40°C to 105°C | 2.1 | ||||||
VIN1 powers VOUT VIN1 > VIN2 + 0.1 V |
25°C | 0.05 | |||||
–40°C to 85°C | 0.06 | ||||||
–40°C to 105°C | 0.08 | ||||||
IQ, VIN1 | VIN1 quiescent current | VIN1 powers VOUT VIN1 > VIN2 + 0.1 V |
25°C | 1.32 | µA | ||
–40°C to 85°C | 3.6 | ||||||
–40°C to 105°C | 4.4 | ||||||
VIN1 powers VOUT VIN2 > VIN1 + 0.2 V |
25°C | 0.3 | |||||
–40°C to 85°C | 0.46 | ||||||
–40°C to 105°C | 0.50 | ||||||
IQ, VIN2 | VIN2 quiescent current | VIN2 powers VOUT VIN2 > VIN1 + 0.2 V |
25°C | 1.35 | µA | ||
–40°C to 85°C | 3.7 | ||||||
–40°C to 105°C | 4.5 | ||||||
VIN2 powers VOUT VIN1 > VIN2 + 0.1 V |
25°C | 0.1 | |||||
–40°C to 85°C | 0.22 | ||||||
–40°C to 105°C | 0.27 | ||||||
ISD,VIN1 | VIN1 shutdown current | MODE = 0 V, PR1 = 5 V VIN1 > VIN2 VOUT = 0 V |
25°C | 0.1 | µA | ||
–40°C to 85°C | 1.9 | ||||||
–40°C to 105°C | 5.3 | ||||||
MODE = 0 V, PR1 = 5 V VIN1 < VIN2 VOUT = 0 V |
25°C | 0.05 | |||||
–40°C to 85°C | 1.6 | ||||||
–40°C to 105°C | 4.5 | ||||||
ISD,VIN2 | VIN2 shutdown current | MODE = 0 V, PR1 = 5 V VIN2 > VIN1 VOUT = 0 V |
25°C | 0.05 | µA | ||
–40°C to 85°C | 1.8 | ||||||
–40°C to 105°C | 4.5 | ||||||
MODE = 0 V, PR1 = 5 V VIN2 < VIN1 VOUT = 0 V |
25°C | 0.05 | |||||
–40°C to 85°C | 1.4 | ||||||
–40°C to 105°C | 3.8 | ||||||
IREV | Reverse leakage current out of VINx | VOUT = 5.5 V VINx = 0 V, VINy = open |
25°C | 0.04 | µA | ||
85°C | 0.2 | ||||||
105°C | 0.5 | ||||||
Reverse leakage current into VOUT | VOUT = 5.5 V VINx = 0 V, VINy = open |
25°C | 0.1 | ||||
85°C | 0.3 | ||||||
105°C | 1 | ||||||
IPR1 | PR1 pin leakage | –40°C to 105°C | 0.05 | µA | |||
IMODE | MODE pin leakage | –40°C to 105°C | 0.05 | µA | |||
IST | ST pin leakage | –40°C to 105°C | 0.03 | µA | |||
PERFORMANCE | |||||||
RON | On-resistance | VINx = 5 V IOUT = 200 mA |
25°C | 18.5 | 25 | mΩ | |
–40°C to 85°C | 31 | ||||||
–40°C to 105°C | 33 | ||||||
VINx = 3.3 V IOUT = 200 mA |
25°C | 20 | 26 | ||||
–40°C to 85°C | 31 | ||||||
–40°C to 105°C | 33 | ||||||
VINx = 1.8 V IOUT = 200 mA |
25°C | 20.5 | 27 | ||||
–40°C to 85°C | 34 | ||||||
–40°C to 105°C | 38 | ||||||
VINx = 1.6 V IOUT = 200 mA |
25°C | 21 | 28 | ||||
–40°C to 85°C | 37 | ||||||
–40°C to 105°C | 40 | ||||||
VOL,ST | Status pin VOL | IST = 1 mA | –40°C to 105°C | 0.1 | V | ||
tST | Status pin response time | ST pin pulled high to low RST = 10 kΩ |
–40°C to 105°C | 5 | µs | ||
VREF | PR1 reference voltage | –40°C to 105°C | 0.92 | 1 | 1.08 | V | |
VIH, MODE | MODE logic high level | –40°C to 105°C | 1 | 5.5 | V | ||
VIL, MODE | MODE logic low level | –40°C to 105°C | 0 | 0.35 | V | ||
PROTECTION | |||||||
VHYST | VIN1/VIN2 comparator hysteresis | Diode Mode | –40°C to 105°C | 60 | mV | ||
tRCB | Reverse current blocking response time | VOUT > selected VIN + 1 V | –40°C to 105°C | 2 | µs | ||
VRCB,R | Reverse current blocking rising threshold (VOUT – VIN) | –40°C to 105°C | 42 | 70 | mV | ||
VRCB,F | Reverse current blocking falling threshold (VOUT – VIN) | –40°C to 105°C | 17 | 40 | mV | ||
IRCB | Reverse current blocking activation current | –40°C to 105°C | 1.4 | 4 | A | ||
TSD | Thermal shutdown | VIN1 = VIN2 | 170 | °C | |||
TSDHYS | Thermal shutdown hysteresis | VIN1 = VIN2 | 20 | °C |