SLVSFL4 June 2020 TPS2124
PRODUCTION DATA.
DESIGN PARAMETER | Specification | Details |
---|---|---|
Input Voltage | VIN1, VIN2 | 5 V |
Output Voltage | VOUT | 5 V |
Load Current | IOUT | 0.5 A |
Load Capacitance | CL | 100 µF |
Switchover Time | tSW | 100 µs |
Mode of Operation | Automatic Switchover | VCOMP |