SLVSEJ0 April 2018 TPS22810-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
IQ, VIN | Quiescent current | IOUT = 0 A | VIN = 18 V | TA = –40°C to +85°C | 62 | 80 | µA | |
TA = –40°C to +105°C | 85 | |||||||
VIN = 12 V | TA = –40°C to +85°C | 62 | 80 | |||||
TA = –40°C to +105°C | 85 | |||||||
VIN = 5 V | TA = –40°C to +85°C | 59 | 80 | |||||
TA = –40°C to +105°C | 85 | |||||||
VIN = 3.3 V | TA = –40°C to +85°C | 53 | 80 | |||||
TA = –40°C to +105°C | 85 | |||||||
VIN = 2.7 V | TA = –40°C to +85°C | 49 | 70 | |||||
TA = –40°C to +105°C | 85 | |||||||
ISD, VIN | Shutdown current | VEN = 0 V, VOUT = 0 V | VIN = 18 V | TA = –40°C to +85°C | 0.5 | 2.3 | µA | |
TA = –40°C to +105°C | 3.8 | |||||||
VIN = 12 V | TA = –40°C to +85°C | 0.5 | 2.3 | |||||
TA = –40°C to +105°C | 3.8 | |||||||
VIN = 5 V | TA = –40°C to +85°C | 0.5 | 2.3 | |||||
TA = –40°C to +105°C | 3.8 | |||||||
VIN = 3.3 V | TA = –40°C to +85°C | 0.5 | 2.3 | |||||
TA = –40°C to +105°C | 3.8 | |||||||
VIN = 2.7 V | TA = –40°C to +85°C | 0.5 | 2.3 | |||||
TA = –40°C to +105°C | 3.8 | |||||||
IEN/UVLO | EN/UVLO pin input leakage current | VIN = 18 V, IOUT = 0 A | TA = –40°C to +105°C | 0.1 | µA | |||
VUVR | VIN UVLO threshold, rising | TA = –40°C to +105°C | 2 | 2.54 | 2.62 | V | ||
VUVRhyst | VIN UVLO hysterisis | TA = –40°C to +105°C | 5 | % | ||||
VENR | EN threshold, rising | TA = –40°C to +105°C | 1.13 | 1.23 | 1.3 | V | ||
VENF | EN threshold, falling | TA = –40°C to +105°C | 1.08 | 1.13 | 1.18 | V | ||
VSHUTF | EN threshold voltage for low IQ shutdown | TA = –40°C to +105°C | 0.5 | 0.75 | 0.9 | V | ||
RON | On-resistance | VIN = 18 V, IOUT = –200 mA | TA = 25°C | 79 | 86 | mΩ | ||
TA = –40°C to +85°C | 105 | |||||||
TA = –40°C to +105°C | 115 | |||||||
VIN = 12 V, IOUT = –200 mA | TA = 25°C | 79 | 86 | |||||
TA = –40°C to +85°C | 105 | |||||||
TA = –40°C to +105°C | 115 | |||||||
VIN = 9 V, IOUT = –200 mA | TA = 25°C | 79 | 86 | |||||
TA = –40°C to +85°C | 105 | |||||||
TA = –40°C to +105°C | 115 | |||||||
VIN = 5 V, IOUT = –200 mA | TA = 25°C | 79 | 86 | |||||
TA = –40°C to +85°C | 105 | |||||||
TA = –40°C to +105°C | 115 | |||||||
VIN = 3.3 V, IOUT = –200 mA | TA = 25°C | 83 | 92 | |||||
TA = –40°C to +85°C | 115 | |||||||
TA = –40°C to +105°C | 125 | |||||||
VIN = 2.7 V, IOUT = –200 mA | TA = 25°C | 86 | 95 | |||||
TA = –40°C to +85°C | 120 | |||||||
TA = –40°C to +105°C | 130 | |||||||
RPD | Output pull down resistance | VIN = VOUT = 18 V, VEN/UVLO = 0 V | TA = –40°C to +105°C | 290 | 350 | Ω | ||
VIN = VOUT = 12 V, VEN/UVLO = 0 V | TA = –40°C to +105°C | 265 | 350 | |||||
VIN = VOUT = 5 V, VEN/UVLO = 0 V | TA = –40°C to +105°C | 250 | 400 | |||||
TSD | Thermal shutdown threshold | VIN = 18 V | TA = –40°C to +105°C | 160 | °C | |||
TSD,HYS | Thermal shutdown hysterisis | VIN = 18 V | TA = –40°C to +105°C | 30 | °C |