SLVSEJ0 April 2018 TPS22810-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CT | 4 | O | Switch slew rate control. Can be left floating |
EN/UVLO | 3 | I | Active high switch control input and UVLO adjustment. Do not leave floating |
GND | 2 | — | Device ground |
QOD | 5 | O | Quick Output Discharge pin. This functionality can be enabled in one of three ways:
|
VIN | 1 | I | Switch input. Place ceramic bypass capacitor(s) between this pin and GND |
VOUT | 6 | O | Switch output |