SLVS827D February   2009  – June 2015 TPS22904

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Switching Characteristics
    7. 7.7 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 ON/OFF Control
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 Input Capacitor (Optional)
      2. 10.1.2 Output Capacitor (Optional)
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 VIN to VOUT Voltage Drop
      3. 10.2.3 Application Curve
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Related Links
    2. 13.2 Community Resources
    3. 13.3 Trademarks
    4. 13.4 Electrostatic Discharge Caution
    5. 13.5 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Input Voltage: 1.1 V to 3.6 V
  • Ultralow ON-State Resistance
    • rON = 66 mΩ at VIN = 3.6 V
    • rON = 75 mΩ at VIN = 2.5 V
    • rON = 90 mΩ at VIN = 1.8 V
    • rON = 135 mΩ at VIN = 1.2 V
  • 500-mA Maximum Continuous Switch Current
  • Quiescent Current < 1 μA
  • Shutdown Current < 1 μA
  • Low Control Input Threshold Enables Use of 1.2-V, 1.8-V, 2.5-V, and 3.3-V Logic
  • Controlled Slew Rate (5 μs Maximum at 3.6 V)
  • Quick Output Discharge (TPS22904 Only)
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • 4-Terminal Wafer Chip-Scale Package (WCSP)
    • 0.8 mm × 0.8 mm,
      0.4-mm Pitch, 0.5-mm Height

2 Applications

  • PDAs
  • Cell Phones
  • GPS Devices
  • MP3 Players
  • Digital Cameras
  • Peripheral Ports
  • Portable Instrumentation

3 Description

The TPS22903 and TPS22904 are ultra-small, low rON single channel load switches with controlled turnon. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.1 V to 3.6 V. The switch is controlled by an on and off input (ON), which is capable of interfacing directly with low-voltage control signals. In TPS22904, a 85-Ω on-chip load resistor is added for output quick discharge when switch is turned off.

TPS22903 and TPS22904 are available in a space-saving 4-terminal WCSP 0.4-mm pitch (YFP). The devices are characterized for operation over the free-air temperature range of –40°C to 85°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS22903 DSBGA (4) 0.80 mm × 0.80 mm
TPS22904
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

TPS22903 TPS22904 PMI_lvs827.gif