Over operating free-air temperature range (unless otherwise noted) | MIN | MAX | UNIT |
---|
VIN | Input voltage | 1.05 | 5.5 | V |
VON | ON voltage | 0 | 5.5 | V |
VOUT | Output voltage | | VIN | V |
VIH, ON | High-level input voltage, ON | VIN = 1.05 V to 5.5 V | 1 | 5.5 | V |
VIL, ON | Low-level input voltage, ON | VIN = 1.05 V to 5.5 V | 0 | 0.5 | V |
TA | Operating free-air temperature range(1) | –40 | 105 | °C |
CIN | Input Capacitor | 1(2) | | µF |
(1) In applications where high power dissipation and/or poor package thermal resistance is present, the maximum ambient temperature may have to be derated. Maximum ambient temperature [TA(max)] is dependent on the maximum operating junction temperature [TJ(MAX)], the maximum power dissipation of the device in the application [PD(MAX)], and the junction-to-ambient thermal resistance of the part/package in the application (θJA), as given by the following equation: TA(MAX) = TJ(MAX) – (θJA × PD(MAX)).