6.3 Recommended Operating Conditions
Over operating free-air temperature range (unless otherwise noted)
|
MIN |
MAX |
UNIT |
VIN |
Input voltage |
1 |
5.5 |
V |
VON |
ON voltage |
0 |
5.5 |
V |
VOUT |
Output voltage |
|
VIN |
V |
VIH, ON |
High-level input voltage, ON |
VIN = 1 V to 5.5 V |
1 |
5.5 |
V |
VIL, ON |
Low-level input voltage, ON |
VIN = 1 V to 5.5 V |
0 |
0.5 |
V |
TA |
Operating free-air temperature (1) |
–40 |
105 |
°C |
CIN |
Input Capacitor |
1 (2) |
|
µF |
(1) In applications where high power dissipation and/or poor package thermal resistance is present, the maximum ambient temperature may have to be derated. Maximum ambient temperature [TA(max)] is dependent on the maximum operating junction temperature [TJ(MAX)], the maximum power dissipation of the device in the application [PD(MAX)], and the junction-to-ambient thermal resistance of the part-package in the application (θJA), as given by the following equation: TA(MAX) = TJ(MAX) – (θJA × PD(MAX)).