SLVSD76C February 2016 – July 2017 TPS22918
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VIN | I | Switch input. Place ceramic bypass capacitor(s) between this pin and GND. See the Detailed Description section for more information. |
2 | GND | — | Device ground. |
3 | ON | I | Active high switch control input. Do not leave floating. |
4 | CT | O | Switch slew rate control. Can be left floating. See the Feature Description section for more information. |
5 | QOD | O | Quick Output Discharge pin. This functionality can be enabled in one of three ways.
|
6 | VOUT | O | Switch output. |