SLVSFG2A January 2020 – June 2020 TPS22919-Q1
PRODUCTION DATA.
For this design example, use the values listed in Table 3 as the design parameters:
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage (VIN ) | 3.6 V |
Load current resistance (RL) | 1 kΩ |
Load capacitance (CL) | 47 µF |
Minimum fall time (tF) | 40 ms |
Maximum inrush current (IRUSH) | 150 mA |