SLVSAY8D June 2011 – January 2016 TPS22920
PRODUCTION DATA.
The device is designed to operate from a VIN range of 0.75 V to 3.6 V. The VIN power supply must be well regulated and placed as close to the VIN terminal as possible. The power supply must be able to withstand all transient load current steps. In most situations, using the minimum recommended input capacitance of 1 µF is sufficient to prevent the supply voltage from dipping when the switch is turned on. In cases where the power supply is slow to respond to a large transient current or large load current step, additional bulk capacitance may be required on the input.