SLVSAR3E April 2011 – December 2015 TPS22924B , TPS22924C
PRODUCTION DATA.
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins (1) | ±5000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins (2) | ±1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Input voltage | 0.75 | 3.6 | V | |
VOUT | Output voltage | VIN | V | ||
VIH | High-level input voltage, ON | VIN = 2.5 V to 3.6 V | 1.2 | 3.6 | V |
VIN = 0.75 V to 2.5 V | 0.9 | 3.6 | |||
VIL | Low-level input voltage, ON | VIN = 2.5 V to 3.6 V | 0.6 | V | |
VIN = 0.75 V to 2.49 V | 0.4 | ||||
CIN | Input capacitance | 1 (1) | μF |
THERMAL METRIC (1) | TPS22924x | UNIT | |
---|---|---|---|
YZ/YZZ/YZP | |||
6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 123 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 17.6 | |
RθJB | Junction-to-board thermal resistance | 22.8 | |
ψJT | Junction-to-top characterization parameter | 5.7 | |
ψJB | Junction-to-board characterization parameter | 22.6 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP (1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
IIN | Quiescent current | IOUT = 0, VIN = VON | VIN = 3.6 V | Full | 75 | 160 | µA | |
VIN = 2.5 V | 42 | 70 | ||||||
VIN = 1.8 V | 50 | 350 | ||||||
VIN = 1.2 V | 95 | 200 | ||||||
VIN = 1.0 V | 65 | 110 | ||||||
VIN = 0.75 V | 35 | 70 | ||||||
IIN(LEAK) | OFF-state supply current | VON = GND, OUT = 0V | Full | 3.5 | µA | |||
RON | ON-state resistance | IOUT = –200 mA | VIN = 3.6 V | 25°C | 18.3 | 19.7 | mΩ | |
Full | 26.0 | |||||||
VIN = 2.5 V | 25°C | 18.5 | 19.5 | |||||
Full | 25.8 | |||||||
VIN = 1.8 V | 25°C | 19.6 | 21.8 | |||||
Full | 27.4 | |||||||
VIN = 1.2 V | 25°C | 19.4 | 21.8 | |||||
Full | 28.0 | |||||||
VIN = 1.0 V | 25°C | 20.3 | 21.2 | |||||
Full | 28.6 | |||||||
VIN = 0.75 V | 25°C | 22.7 | 25.3 | |||||
Full | 34.8 | |||||||
RPD | Output pulldown resistance (2) | VIN = 3.3 V, VON = 0, IOUT = 3 mA | 25°C | 1250 | 1500 | Ω | ||
ION | ON-state input leakage current | VON = 0.9 V to 3.6 V or GND | Full | 0.1 | µA |
PARAMETER | TEST CONDITIONS | TPS22924B (TYP) | TPS22924C (TYP) | UNIT | |
---|---|---|---|---|---|
tON | Turn-ON time | RL = 10 Ω, CL = 0.1 μF, VIN = 3.6V | 111 | 800 | μs |
tOFF | Turn-OFF time | RL = 10 Ω, CL = 0.1 μF, VIN = 3.6V | 3 | 3 | μs |
tr | VOUT rise time | RL = 10 Ω, CL = 0.1 μF, VIN = 3.6V | 96 | 800 | μs |
tf | VOUT fall time | RL = 10 Ω, CL = 0.1 μF, VIN = 3.6V | 2.5 | 2.5 | μs |
PARAMETER | TEST CONDITIONS | TPS22924B (TYP) | TPS22924C (TYP) | UNIT | |
---|---|---|---|---|---|
tON | Turn-ON time | RL = 10 Ω, CL = 0.1 μF, VIN = 0.9V | 160 | 865 | μs |
tOFF | Turn-OFF time | RL = 10 Ω, CL = 0.1 μF, VIN = 0.9V | 20 | 20 | μs |
tr | VOUT rise time | RL = 10 Ω, CL = 0.1 μF, VIN = 0.9V | 81 | 500 | μs |
tf | VOUT fall time | RL = 10 Ω, CL = 0.1 μF, VIN = 0.9V | 5 | 5 | μs |
VIN = 3.6 V, CL = 0.1 µF, RL = 10 Ω | ||
VIN = 3.6 V, CL = 0.1 µF, RL = 10 Ω |
VIN = 0.9 V, CL = 0.1 µF, RL = 10 Ω |
VIN = 0.9 V, CL = 0.1 µF, RL = 10 Ω |
VON = 1.8 V, CL = 0.1 µF, RL = 10 Ω |
CIN = 1 µF, CL = 0.1 µF, RL = 10 Ω, VIN = 0.9 V, TA = 25°C | ||
CIN = 47 µF, CL = 20 µF, RL = 10 Ω, VIN = 0.9 V, TA = 25°C |
CIN = 1 µF, CL = 0.1 µF, RL = 10 Ω, VIN = 3.6 V, TA = 25°C |
CIN = 47 µF, CL = 20 µF, RL = 10 Ω, VIN = 3.6 V, TA = 25°C |
VIN = 3.6 V, CL = 0.1 µF, RL = 10 Ω |
VIN = 3.6 V, CL = 0.1 µF, RL = 10 Ω |
VIN = 0.9 V, CL = 0.1 µF, RL = 10 Ω |
VIN = 0.9 V, CL = 0.1 µF, RL = 10 Ω |
VON = 1.8 V, CL = 20 µF, RL = 10 Ω |
CIN = 1 µF, CL = 0.1 µF, RL = 10 Ω, VIN = 0.9 V, TA = 25°C |
CIN = 47 µF, CL = 20 µF, RL = 10 Ω, VIN = 0.9 V, TA = 25°C |
CIN = 1 µF, CL = 0.1 µF, RL = 10 Ω, VIN = 3.6 V, TA = 25°C |
CIN = 47 µF, CL = 20 µF, RL = 10 Ω, VIN = 3.6 V, TA = 25°C |
VIN = 3.6 V, CL = 0.1 µF, RL = 10 Ω | ||
VIN = 3.6 V, CL = 0.1 µF, RL = 10 Ω |
VIN = 0.9 V, CL = 0.1 µF, RL = 10 Ω |
VIN = 0.9 V, CL = 0.1 µF, RL = 10 Ω |
VON = 1.8 V, CL = 0.1 µF, RL = 10 Ω |
CIN = 1 µF, CL = 0.1 µF, RL = 10 Ω, VIN = 0.9 V, TA = 25°C | ||
CIN = 47 µF, CL = 20 µF, RL = 10 Ω, VIN = 0.9 V, TA = 25°C |
CIN = 1 µF, CL = 0.1 µF, RL = 10 Ω, VIN = 3.6 V, TA = 25°C |
CIN = 47 µF, CL = 20 µF, RL = 10 Ω, VIN = 3.6 V, TA = 25°C |
VIN = 3.6 V, CL = 0.1 µF, RL = 10 Ω |
VIN = 3.6 V, CL = 0.1 µF, RL = 10 Ω |
VIN = 0.9 V, CL = 0.1 µF, RL = 10 Ω |
VIN = 0.9 V, CL = 0.1 µF, RL = 10 Ω |
VON = 1.8 V, CL = 20 µF, RL = 10 Ω |
CIN = 1 µF, CL = 0.1 µF, RL = 10 Ω, VIN = 0.9 V, TA = 25°C |
CIN = 47 µF, CL = 20 µF, RL = 10 Ω, VIN = 0.9 V, TA = 25°C |
CIN = 1 µF, CL = 0.1 µF, RL = 10 Ω, VIN = 3.6 V, TA = 25°C |
CIN = 47 µF, CL = 20 µF, RL = 10 Ω, VIN = 3.6 V, TA = 25°C |