SLVSBL3D November 2012 – July 2021
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN = 5.5 V, TA = 25°C (unless otherwise noted) | ||||||
tON | Turn-on time | RL = 10 Ω, CL = 0.1 µF | 4.8 | µs | ||
tOFF | Turn-off time | 6.3 | ||||
tR | VOUT rise time | 5.6 | ||||
tF | VOUT fall time | 2.8 | ||||
VIN = 4.2 V, TA = 25°C (unless otherwise noted) | ||||||
tON | Turn-on time | RL = 10 Ω, CL = 0.1 µF | 5.8 | µs | ||
tOFF | Turn-off time | 7.3 | ||||
tR | VOUT rise time | 5.4 | ||||
tF | VOUT fall time | 2.8 | ||||
VIN = 3.0 V, TA = 25°C (unless otherwise noted) | ||||||
tON | Turn-on time | RL = 10 Ω, CL = 0.1 µF | 7.4 | µs | ||
tOFF | Turn-off time | 9.5 | ||||
tR | VOUT rise time | 6.3 | ||||
tF | VOUT fall time | 2.9 |