SLVSBL3D November 2012 – July 2021
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For this design example, the following will be used as the system requirements.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VIN Range | 1.5 V to 5.5 V |
UVLO Threshold | < 1.5 V |
Reverse Current Protection | Requred |
Load Current | 1 A |
Ambient Temperature | 25 °C |