over operating free-air temperature range (unless otherwise noted)(1)(2) | MIN | MAX | UNIT |
---|
VIN | Input voltage | –0.3 | 6 | V |
VOUT | Output voltage | –0.3 | 6 | V |
VON | Input voltage | –0.3 | 6 | V |
IMAX | Maximum continuous switch current | | 2 | A |
IPLS | Maximum pulsed switch current, pulse ≤1ms, 25% duty cycle | | 2.5 | A |
TA | Operating free-air temperature (3) | –40 | 85 | °C |
TJ | Maximum junction temperature | | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |
(1) Stresses beyond those listed under
Absolute Maximum Ratings may cause
permanent damage to the device. These are stress ratings only, and functional
operation of the device at these or any other conditions beyond those indicated
under
Recommended Operating Conditions is not implied. Exposure to
absolute-maximum-rated conditions for extended periods may affect device
reliability.
(2) All voltage values are with respect to network ground terminal.
(3) In applications where high power dissipation and/or poor package thermal resistance is present, the maximum ambient temperature may have to be derated. Maximum ambient temperature [TA(max)] is dependent on the maximum operating junction temperature [TJ(max)], the maximum power dissipation of the device in the application [PD(max)], and the junction-to-ambient thermal resistance of the part/package in the application (RθJA), as given by the following equation: TA(max) = TJ(max) – (RθJA × PD(max))