SLVSEZ7A March 2019 – October 2019 TPS22948
PRODUCTION DATA.
The ON pin controls the state of the switch. The ON pin is compatible with standard GPIO logic threshold so it can be used in a wide variety of applications. When power is first applied to VIN, a smart pull down is used to keep the ON pin from floating until system sequencing is complete. Once the ON pin is deliberately driven high (≥VIH), the smart pull down is disconnected to prevent unnecessary power loss. See Table 1 when the ON pin smart pull down is active.
VON | Pull Down |
---|---|
≤ VIL | Connected |
≥ VIH | Disconnected |