SLVS908D February 2009 – June 2015 TPS22949
PRODUCTION DATA.
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VI | Input voltage | VIN, EN1, EN2, V+ | –0.3 | 6 | V | |
VOUTCL | Current limiter output voltage | VIN + 0.3 | V | |||
TJ | Operating junction temperature | –40 | 105 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±3500 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage(1) | 1.62 | 4.5 | V | |
VOUTCL | Current limiter output voltage | VIN | V | ||
V+ | Supply voltage | 2.6 | 5.5 | V | |
CIN | Input capacitor | 1 | μF | ||
TA | Ambient free-air temperature | –40 | 85 | °C | |
CONTROL INPUTS (EN1, EN2) | |||||
VIH | High-level input voltage | 1.4 | 5.5 | V | |
VIL | Low-level input voltage | 0.4 | V |
THERMAL METRIC(1) | TPS22949x | UNIT | ||
---|---|---|---|---|
YZP [DSBGA] | DRG [WSON] | |||
8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 105.8 | 51.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 1.6 | 65.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 10.8 | 25.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 3.1 | 1.3 | °C/W |
ψJB | Junction-to-board characterization parameter | 10.8 | 26 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | 6.1 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
IGND | Ground pin current | EN1 and EN2 = V+
V+ = VOUT + 1.4 V or 2.5, whichever > 5.5 V, VOUTCL ≥ VOUTLDO + 0.5 V IOUT2 = 0 mA |
85 | 110 | μA | ||
IGNDCL | Ground pin current (current limiter only) | EN1 = V+ and EN2 = 0 | 40 | 75 | μA | ||
IGND(OFF) | OFF-state ground pin current | EN1 and EN2 = GND, VOUTCL = Open, VOUTLDO = Open |
VIN = V+ = 3.3 V | 2 | μA | ||
VIN = 3.6 V, V+ = 5.5 V | 6 | ||||||
IEN2 | Enable pin 2 current, enabled | VEN2 = V+ =5.5 V, VIN = 4.5 V | 1 | μA | |||
IEN1 | Enable pin 1 current, enabled | VEN1 = V+ = 5.5 V, VIN = 4.5 V | 1 | μA | |||
Thermal shutdown | Shutdown threshold (TA) | TPS22949 | 122 | °C | |||
TPS22949A | 135 | ||||||
Return from shutdown | TPS22949 | 112 | |||||
TPS22949A | 120 | ||||||
Hysteresis | TPS22949 | 10 | |||||
TPS22949A | 10 |
PARAMETER | TEST CONDITIONS | TA | YZP PACKAGE | DRG PACKAGE | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
rON | ON-state resistance | IOUT = 20 mA | VIN = 4.5 V | 25°C | 0.3 | 0.4 | 0.4 | 0.5 | Ω | ||
Full | 0.5 | 0.6 | |||||||||
VIN = 3.3 V | 25°C | 0.35 | 0.6 | 0.45 | 0.7 | ||||||
Full | 0.7 | 0.8 | |||||||||
VIN = 2.5 V | 25°C | 0.4 | 0.7 | 0.5 | 0.8 | ||||||
Full | 0.8 | 0.9 | |||||||||
VIN = 1.8 V | 25°C | 0.6 | 0.9 | 0.7 | 1 | ||||||
Full | 1.0 | 1.1 | |||||||||
VIN = 1.62 V | 25°C | 0.7 | 1.0 | 0.8 | 1.1 | ||||||
Full | 1.1 | 1.2 | |||||||||
ILIM | Current limit | VOUT = 3 V | VIN = 3.3 V | Full | 100 | 150 | 200 | 100 | 150 | 200 | mA |
ILIM (INRUSH) | Power-ON inrush current limit (TPS22949A only) | VOUT = 3 V | VIN = 3.3 V | Full | 750 | 750 | |||||
UVLO-CL | Undervoltage shutdown | VIN increasing | 1.39 | 1.49 | 1.59 | 1.39 | 1.49 | 1.59 | V | ||
Undervoltage shutdown hysteresis | 30 | 30 | mV | ||||||||
OC output logic low voltage | ISINK = 10 mA | VIN = 4.5 V | Full | 0.1 | 0.3 | 0.1 | 0.3 | V | |||
VIN = 1.8 V | 0.2 | 0.4 | 0.2 | 0.4 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOUTLDO | Output voltage(1) | 1.76 | 1.8 | 1.84 | V | ||
ΔVOUTLDO/ΔVIN | VIN line regulation | VIN = VOUTLDO + 0.5 V to 4.5 V, IOUT = 1 mA | ±0.1 | %/V | |||
VIN line transient | ΔVIN = 400 mV, tr = tf = 1 μs | ±2 | mV | ||||
ΔVOUTLDO/ΔV+ | V+ line regulation | VIN = VOUTLDO + 1.4 V or 2.5 V, whichever is > 5.5 V, IOUT = 1 mA |
±0.1 | %/V | |||
V+ line transient | ΔVIN = 600 mV, tr = tf = 1 μs | ±5 | mV | ||||
ΔVOUTLDO/ΔIOUT2 | Load regulation | IOUT2 = 0 to 100 mA (no load to full load) | ±0.01 | %/V | |||
Load transient | IOUT2 = 0 to 100 mA, tr = tf = 1 μs | ±35 | mV | ||||
VDO | Dropout voltage (VDO = VIN – VOUTLDO) |
VIN = VOUTLDO(NOM) – 0.1 V, V+ – VOUTLDO(NOM) = 1.4 V, IOUT = 100 mA |
110 | 200 | mV | ||
VIN PSRR | Power supply rejection ratio | VOUTCL – VOUTLDO ≥ 0.5 V, V+ = VOUTLDO + 1.4 V, IOUT = 100 mA, |
f = 10 Hz | 75 | dB | ||
f = 100 Hz | 75 | ||||||
f = 1 kHz | 80 | ||||||
f = 10 kHz | 80 | ||||||
f = 100 kHz | 85 | ||||||
f = 1 MHz | 85 | ||||||
V+ PSRR | Power supply rejection ratio | VOUTCL – VOUTLDO ≥ 0.5 V, V+ = VOUTLDO + 1.4 V, IOUT = 100 mA, |
f = 10 Hz | 80 | dB | ||
f = 100 Hz | 80 | ||||||
f = 1 kHz | 75 | ||||||
f = 10 kHz | 65 | ||||||
f = 100 kHz | 55 | ||||||
f = 1 MHz | 35 | ||||||
VN | Output noise voltage | V+ ≥2.5 V, VOUTLDO = VOUTCL + 0.5 V |
BW = 10 Hz to 100 kHz | 50 | μVrms | ||
tSTR | Start-up time | VOUT = 95%, VOUT(NOM), IOUT = 100 mA, COUT = 2.2 μF |
130 | 250 | μs | ||
UVLO-V+ | Undervoltage lockout | V+ rising | 2.3 | 2.45 | 2.55 | V | |
Hysteresis | V+ falling | 150 | mV |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tON | Turnon time | RL = 500 Ω, CCL = 0.1 μF | 95 | μs | ||
tOFF | Turnoff time | RL = 500 Ω, CCL = 0.1 μF | 2 | μs | ||
tr | VOUT rise time | RL = 500 Ω, CCL = 0.1 μF | 25 | μs | ||
tf | VOUT fall time | RL = 500 Ω, CCL = 0.1 μF | 10 | μs | ||
tBLANK | Overcurrent blanking time | 6 | 12 | 18 | ms | |
tRSTRT | Auto-restart time | 40 | 80 | 120 | ms | |
tINRUSH | Power-ON inrush current limit time (TPS22949A only) | RL = 500 Ω, CCL = 0.1 μF | 150 | μs | ||
Short-circuit response time | VIN = VEN1 = 3.3 V, moderate overcurrent condition | 11 | μs | |||
VIN = VEN1 = 3.3 V, hard short | 5 |
TA = 25°C |
V+ = 5.5 V |
V+ = 5.5 V |
V+ = 5.5 V |
VIN = V+ |
IOUT = 0 mA |
IOUT = 0 mA |
IOUT = 100 mA |
V+ = 5.5 V |
V+ = 5.5 V |
V+ = 3.3 V |
V+ = 5.5 V |
V+ = 5.5 V |
IOUT = 100 mA |
IOUT = 100 mA |
IOUT = 10 mA |
VIN = 3.3 V |