The TPS22950-Q1 is a small, single channel load switch with robust protection against fault cases with adjustable output current limiting, reverse current blocking, and thermal shutdown.
The switch ON state is controlled by a digital input that is capable of interfacing directly with low-voltage control signals. When power is first applied, a smart pulldown is used to keep the ON pin from floating until system sequencing is complete. After the pin is deliberately driven high (>VIH), the smart pulldown is disconnected to prevent unnecessary power loss.
TPS22950-Q1 is available in a standard SOT package characterized for operation over an ambient temperature range of –40°C to 125°C.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS22950-Q1 | DDC (SOT, 6) | 2.90 mm × 2.80 mm |
Changes from Revision * (September 2022) to Revision A (December 2022)